??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TOP38-50
HELP_VARIABLE
Company
Bordignon
Description
TOP - TOP – high force but not as CSX, MSML. Without nanotechnologies, not self-lubricated
Bill of material
TOP38-50
MODELLO
Model
TOP38-50
u
CORSA
Stroke max.
50
u
mm
CU
Stroke available
mm
Enter value for CU
Stroke available
mm
cm
inch
ft
L
Length min.
145
u
mm
N
Length max.
195
u
mm
D
Cylinder body diameter
38
u
mm
DS
Piston rod diameter
24
u
mm
BAR
Max. charging pressure
162 bar
IN
Initial force
daN
FIN
Final force
2000 daN
Preview - Generation
Preview
Quotation
3D
Dimension
2D