??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CSX38-10
HELP_VARIABLE
Company
Bordignon
Description
CSX - CSX – powerful, force up to 4x the standard, with nanotechnologies
Bill of material
CSX38-10
MODELLO
Model
CSX38-10
u
CORSA
Stroke max.
10
u
mm
CU
Stroke available
mm
Enter value for CU
Stroke available
mm
cm
inch
ft
L
Length min.
65
u
mm
N
Length max.
75
u
mm
D
Cylinder body diameter
38
u
mm
DS
Piston rod diameter
25
u
mm
BAR
Max. charging pressure
205 bar
IN
Initial force
daN
FIN
Final force
1530 daN
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Preview - Generation
Preview
Quotation
3D
Dimension
2D