??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CISO50-125
HELP_VARIABLE
Company
Bordignon
Description
CISO - CISO - according to ISO 11901:1995, standard force, standard height
Bill of material
CISO50-125
MODELLO
Model
CISO50-125
u
CORSA
Stroke max.
125
u
mm
CU
Stroke available
mm
Enter value for CU
Stroke available
mm
cm
inch
ft
L
Length min.
220
u
mm
N
Length max.
345
u
mm
D
Cylinder body diameter
50
u
mm
DS
Piston rod diameter
25.0
u
mm
BAR
Max. charging pressure
153 bar
IN
Initial force
daN
FIN
Final force
1230 daN
Preview - Generation
Preview
Quotation
3D
Dimension
2D